

Marca: Killark
ID de catálogo: 15515
Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.
Application
For use with EXB and EXBLT Series enclosures.
Catalog Number
15515
Color
Gray
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Enclosures
Series
EXB Series
Type
Mounting Pan
UPC
783936982953
Dimensions
10 in x 16 in x 0.125 in
Gross Weight with Packaging
3
Height
0.125 in
Length
10 in
Width
16 in
EU RoHS Indicator