Image of NAR45A4N NAR45A4N
Image of NAR45A4N NAR45A4N

NAR45A4N

Marca: Burndy

ID de catálogo: NAR45A4N

Al Terminal atornillado, Tipo de conexión: Cable a almohadilla, Al Str. Gama: 900-1250 Kcmil, Al. ACSR: 715.5-1113 Kcmil, Ancho de la zapata: 3 IN.

Features: Aluminum Alloy Terminal For Joining A Wide Range Of Copper Or Aluminum Cable To Copper Or Aluminum Pad, Properly Proportioned To Minimize Conductor Corrosion Due To Galvanic Action, Drilling In Pad Conforms To NEMA Standards, One-Wrench Installation, PENETROX A Joint Compound Recommended On Contact Surfaces, Conductor Clamping Hardware: 1/2 IN, Wire Type: ACSR, Aluminum, Copper, Installation Torque: 300 IN-LB, Pad Configuration: Straight Offset

General

Application

Substation

Catalog Number

NAR45A4N

Clamping Element Design

Body And Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Sub Brand

SUBSTATION CONNECTOR

Tipo de producto

Mechanical

Type

NAR-A

UPC

781810003893

UPC 14 Digit GTIN

00781810003893

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - B Length inch

3.75 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

3-3/8 in

Dimension - Height inch

3.31 in

Dimension - Height mm

84.1 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

181 mm

Dimension - Length Overall inch

7.12 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Thread Size

1/2

Dimension - Width inch

3.20 in

Dimension - Width mm

81 mm

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - ACSR Str Size

715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil

Conductor - ACSR Str Size Range

715.5 (30/19) Redwing kcmil-1113 (54/19) Finch kcmil

Conductor - AL Str Size

900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil

Conductor - AL Str Size Range

900 kcmil-1250 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Number of Conductors

1

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Relacionado con la Fuerza

Installation Torque Recommended in-lb

300 LBS/in

Configuración

Connector Type

Terminal

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Logística

Carton Quantity

4

Pallet Quantity

400