
Marca: Hubbell Premise Wiring
ID del Catálogo: NSF70W
Standard Product
Accessory Type
Snap Fittings
Application - For Use On
Audio Video
Catalog Number
NSF70W
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) Nickel F-Coax Connector
Material - Mounting Hardware
Screw Mounting
Series
FPTV
Size
2-Gang;4-Gang
Style
Coupler
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Accessories
Type of Use
Audio Video
UPC
883778503313
Display Size
Standard Sized Product
Size
2-Gang;4-Gang
Connectivity
Female to Female
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Carton Quantity
25
Pallet Quantity
14000