

Marca: Wiegmann
ID de catálogo: WASPB
Accessory Type
Hole Seal
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WASPB
Color
Ansi-61 Gray Smooth
Finish Type
Smooth
Material
Carbon Steel
Type
Accessory
UPC
786725490400
Dimensions
3 in x 4 in x 0.75 in
Height
0.75 in
Length
3 in
Weight
0.1 lb
Width
4 in
Industry Standard(s)
Carton Quantity
1
Pallet Quantity
4400