Image of OLB-4CG OLB-4CG
*Imagen representativa
Image of OLB-4CG OLB-4CG

OLB-4CG

Marca: Killark

ID de catálogo: OLB-4CG

Serie O/Serie Duraloy 5 - Cuerpo de Conducto de Aluminio con Tapa y Junta - Tipo LB - Tamaño de Cubo 1-1/4 Pulgada - Volumen 28.8 Pulgadas Cúbicas.

  • Up to date with 419 and tapered hubs specifications
  • Type 4 when used with neoprene gasket and cover
  • Malleable iron suitable for use in concrete
  • Interchangeable with competitive cover/gasket
  • Staked stainless steel screws on stamped covers
  • 1-1/4” – 4” LB and C hub configurations now available withrollers for relief of pulling conductors
  • Killark K-Pak available which neatly packs cover and gaskettogether with displayed part number and UPC bar code store front displaying
  • For conduit body packaged with cover and gasket, add CG to the catalog number

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 28.8 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-4CG

Color

Gris

Cover Type

Stamped

Familia de producto

Fittings

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936480039

Dimensiones

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

1.6

Height

3 in

Hub Size

1-1/4"

Length

1 in

Weight

1.6 lb

Width

3 in

Configuración

Hub Pattern

LB

Logística

Carton Quantity

8