OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Single relay with photocell, 120-347V AC
Image of HBSXT13 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Single relay with photocell, 120-347V AC
Image of HBSXT13 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Single relay with photocell, 120-347V AC
Image of HBSXT13 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Single relay with photocell, 120-347V AC
Image of HBSXT13 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Single relay with photocell, 120-347V AC

OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Single relay with photocell, 120-347V AC

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBSXT13

OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Single relay with photocell, 120-347V AC

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Two (2) Built-in photocell for daylight harvesting
  • 120-347V AC, 1 relay
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft for low bay configurations

General

Catalog Number

HBSXT13

UPC

783585565095

Dimensiones

Weight

0.55 lb

Logística

Carton Quantity

10