Organización de cables Kellems, conectores para cables, Junior, .08-.14", 1/4" NPT, gris
Image of HJ1001GPK25 Organización de cables Kellems, conectores para cables, Junior, .08-.14", 1/4" NPT, gris
Image of HJ1001GPK25 Organización de cables Kellems, conectores para cables, Junior, .08-.14", 1/4" NPT, gris

Organización de cables Kellems, conectores para cables, Junior, .08-.14", 1/4" NPT, gris

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HJ1001GPK25

Gestión de cables Kellems, conectores para cables, Junior, .08-.14", 1/4" NPT, gris.

Hubbell Juniors are a miniature liquidtight version of the full-sized Hubbell cord connectors. They feature the same GOTCHA® ring technology and neoprene bushings. They also come with or without a nylon spiral for arc of bend control and longer cord life. They are available in ¼", ³?8", and ½" NPT sizes in both gray and black.

  • Miniature nylon cord connector
  • Available in gray or black
  • Conector de cable de nylon en miniatura
  • Disponible en gris o negro

Standard Product

General

Application

Straight Male Connector

Catalog Number

HJ1001GPK25

Color

Gris

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Familia de producto

Miniature

Item Type

Juniors® Miniature Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Specifications

  • Cord Diameter Range Inches (mm) - .08"-.14" (1.9-3.4)
  • Material - Nylon
  • NPT Hub Size - 1/4 Inch
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Connector

UPC

783585022888

Dimensiones

Display Size

1/4" NPT

Hub Size

1/4"

Weight

0.3 lb

Relacionado con el Conductor

Conductor Range

0.08-0.14 in (1.9-3.4 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logística

Carton Quantity

5