Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White
Image of TPF1OW Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White
Image of TPF1OW Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White
Image of TPF1OW Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White
Image of TPF1OW Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White
+3
Image of TPF1OW Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White

Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White

Marca: Hubbell Premise Wiring

ID del Catálogo: TPF1OW

Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White

  • The Sliding Cover Provides Protection and Longer Life
  • Staggered, Angled Openings Provide Proper Cable Exit and Bend Radius
  • Multiple Methods to Secure Cover: Screw, Latch or Both
  • La cubierta deslizante proporciona protección y una vida útil más larga
  • las aberturas escalonadas y en ángulo proporcionan una salida de cables y un radio de curvatura adecuados
  • múltiples métodos para asegurar la cubierta: Tornillo, pestillo o ambos

Locking Plate

General

Application

Secure Connections in High Traffic Areas

Catalog Number

TPF1OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA

EU RoHS Indicator

Item Type

SecureIT Face Plate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

NEMA 1-Gang Opening

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Type

Security

UPC

662620850771

Dimensiones

Display Size

Standard Sized Product

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuración

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Logística

Carton Quantity

40