Poste de Servicio de Aluminio, 10'2", Blanco con Divisor, Aluminio
Image of HBLPPOAAL Poste de Servicio de Aluminio, 10'2", Blanco con Divisor, Aluminio
Image of HBLPPOAAL Poste de Servicio de Aluminio, 10'2", Blanco con Divisor, Aluminio

Poste de Servicio de Aluminio, 10'2", Blanco con Divisor, Aluminio

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBLPPOAAL

Poste de Servicio de Aluminio, 10'2", Blanco con Divisor, Aluminio.

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum
  • Se ofrece un poste vacío con orificios ciegos
  • Placa de montaje del embellecedor de techo y protector de desgaste
  • Aluminio anodizado transparente pintado en gris o marfil.

General

Catalog Number

HBLPPOAAL

Familia de producto

Three Service Pole

Finish Type

Aluminum

Knockouts

4

Number of Receptacles

0

Specifications

  • Finish - Gray, ivory or clear anodized aluminum
  • Height - 10' 2" (3.10m)
  • Material - Extruded aluminum
  • Thickness - .05" thick (1.27mm)

Type

Blank Pole

UPC

783585319452

Dimensiones

Height

122 in

Weight

11 lb

Clasificaciones Eléctricas

Circuitos

2

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Configuración

Knockouts

4

Number of Receptacles

0

Logística

Carton Quantity

1

Pallet Quantity

52