

Marca: Burndy
ID de catálogo: QIKLITE
QIKLITE Remote Battery Ignition System, Power is Supplied by Standard D Size Batteries, No Starting Power Required Which Greatly Reduces Emissions Generated, System has a Built in Battery Indicator and a 6 FT Cord
Application
For making exothermic mold connections
Catalog Number
QIKLITE
Sub Brand
EXOTHERMIC ACCESSORIES, BURNDYWELD
Tipo de producto
QIKLITE Battery Ignition System
Trade Name
BURNDYWeld®
UPC
781810499474
UPC 14 Digit GTIN
00781810499474
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No