Non-Metallic Raceway, WallTrak1 Series, Flat Elbow, Office White
Image of PW1FE Non-Metallic Raceway, WallTrak1 Series, Flat Elbow, Office White
Image of PW1FE Non-Metallic Raceway, WallTrak1 Series, Flat Elbow, Office White

Non-Metallic Raceway, WallTrak1 Series, Flat Elbow, Office White

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: PW1FE

Non-Metallic Raceway, WallTrak1 Series, Flat Elbow

For right angle turns on same surface

General

Catalog Number

PW1FE

Color

Office White

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Flat

Type

Elbows

UPC

783585092058

Dimensions

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

25