

Marca: Burndy
ID de catálogo: YRB29U28
Application
Wire Reducing Splice
Catalog Number
YRB29U28
Color Code
Brown
Connector Type
DUAL RATED
Die Index
299
Familia de producto
COMPRESSION
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
Aluminum
Physical Attribute - Number of Crimps Required
2
Plated
Yes
Plating Type
Tin
Temperature Rating
194
Tipo de producto
Splice Reducer
Trade Name
HYREDUCER™
UPC
781810084878
UPC 14 Digit GTIN
00781810084878
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.73 in
Dimension - L Length Overall mm
107 mm
Dimension - Length Overall inch
4.21 in
Dimension - Outside Diameter inch
1.11 in
Dimension - Strip Length inch
1-13/16
Longitud del paquete
0 in
Peso del paquete
0 lb
Voltage - Maximum
35000
Conductor - AL Str Run
250 KCMIL
Conductor - AL Str Size A
250 kcmil
Conductor - AL Str Size A Range
250 kcmil
Conductor - AL Str Size B
4/0 AWG
Conductor - AL Str Size B Range
4/0 AWG
Conductor - AL Str Tap
4/0 AWG
Conductor - Copper Str Run
250 KCMIL
Conductor - Copper Str Size
250
Conductor - Copper Str Size A
250 kcmil
Conductor - Copper Str Size A Range
250 kcmil
Conductor - Copper Str Size B
4/0 AWG
Conductor - Copper Str Size B Range
4/0 AWG
Conductor - Copper Str Tap
4/0 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Type
CODE
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
DUAL RATED
Physical Attribute - Number of Crimps Required
2
Carton Quantity
25
Pallet Quantity
5550