

Marca: Burndy
ID de catálogo: YSR29FX25FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR29FX25FXLTCKITC
Color Code
Yellow, Pink
Color Code - Side A
Yellow
Color Code - Side B
Pink
Connector Type
STANDARD BARREL KITS
Die Index
16/12
Die Index - Element A
16
Die Index - Element B
12
Die Index Run Side
16
Die Index Tap Side
12
Familia de producto
COMPRESSION
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Tipo de producto
Splice Reducer
Trade Name
HYREDUCER™
UPC
781810345429
UPC 14 Digit GTIN
00781810345429
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length fraction
1-7/16 in
Dimension - B Length inch
1.44 in
Dimension - L Length Overall mm
79 mm
Dimension - Length BB inch
1.04 in
Dimension - Length Overall inch
3.10 in
Dimension - Strip Length inch
1.38 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
4/0 AWG
Conductor - Copper Flex G Size B
1/0 AWG
Conductor - Copper Flex G Tap
1/0 AWG
Conductor - Copper Flex H Run
4/0 AWG
Conductor - Copper Flex H Size B
1/0 AWG
Conductor - Copper Flex H Tap
1/0 AWG
Conductor - Copper Flex I Run
4/0 AWG
Conductor - Copper Flex I Size A
4/0 AWG
Conductor - Copper Flex I Size B
1/0 AWG
Conductor - Copper Flex I Tap
1/0 AWG
Conductor - Copper Flex K Run
4/0 AWG
Conductor - Copper Flex K Size A
4/0 AWG
Conductor - Copper Flex K Size B
1/0 AWG
Conductor - Copper Flex K Tap
1/0 AWG
Conductor - Copper Flex M Run
4/0 AWG
Conductor - Copper Flex M Size A
4/0 AWG
Conductor - Copper Flex M Size B
1/0 AWG
Conductor - Copper Flex M Tap
1/0 AWG
Conductor - Copper Str Size
250 KCMIL-1/0 AWG
Conductor - Material
COPPER
Conductor Size
250 KCMIL-1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
250 KCMIL-1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
STANDARD BARREL KITS
Carton Quantity
25
Pallet Quantity
2250