Image of YSR3929FXLTCKITC Reductor de compresión
Image of YSR3929FXLTCKITC Reductor de compresión

Reductor de compresión

Marca: Burndy

ID de catálogo: YSR3929FXLTCKITC

Reductor de empalme CU, Barril A 750 kcmil, Barril B 250 kcmil, 4/0 G,H,I,K,M,DLO, Barril estándar, Chaflán interno, Estañado, El conector es UL/CSA, 90°C hasta 35kV, El kit viene con termoretráctil transparente, código de color negro/amarillo, índice de matrices 24/16.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR3929FXLTCKITC

Color Code

Black, Yellow

Color Code - Side A

Black

Color Code - Side B

Yellow

Connector Type

STANDARD BARREL KITS

Die Index

24/16

Die Index - Element A

24

Die Index - Element B

16

Die Index Run Side

24

Die Index Tap Side

16

Familia de producto

COMPRESSION

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Temperature Rating

194

Tipo de producto

Splice Reducer

Trade Name

HYREDUCER™

UPC

781810472316

UPC 14 Digit GTIN

00781810472316

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.78 in

Dimension - L Length Overall mm

117 mm

Dimension - Length BB inch

1.44 in

Dimension - Length Overall inch

4.59 in

Dimension - Strip Length inch

1.67 in

Longitud del paquete

0 in

Peso del paquete

0 lb

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - Copper Flex G Tap

4/0 AWG

Conductor - Copper Flex H Tap

4/0 AWG

Conductor - Copper Flex I Size B

4/0 AWG

Conductor - Copper Flex I Tap

4/0 AWG

Conductor - Copper Flex K Size B

4/0 AWG

Conductor - Copper Flex K Size B Range

4/0 AWG

Conductor - Copper Flex K Tap

4/0 AWG

Conductor - Copper Flex M Size B

4/0 AWG

Conductor - Copper Flex M Size B Range

4/0 AWG

Conductor - Copper Flex M Tap

4/0 AWG

Conductor - Copper Str Size

750 KCMIL-250 KCMIL

Conductor - Copper Str Size A

750 kcmil

Conductor - Copper Str Size A Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL-250 KCMIL

Conductor Type

CODE/FLEX

Wire Size

750 KCMIL-250 KCMIL

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Relacionado con la Operación

Temperature Rating

194

Configuración

Connector Type

STANDARD BARREL KITS

Logística

Carton Quantity

6

Pallet Quantity

864