

Marca: Burndy
ID de catálogo: YSR6CFX8CFXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR6CFX8CFXLTCKITC
Color Code
Blue, Red
Color Code - Side A
Blue
Color Code - Side B
Red
Connector Type
STANDARD BARREL KITS
Construction Material - Main
Copper
Die Index
7/49
Die Index - Element A
7
Die Index - Element B
49
Die Index Run Side
7
Die Index Tap Side
49
Familia de producto
COMPRESSION
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Temperature Rating
194
Tipo de producto
Splice Reducer
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810473924
UPC 14 Digit GTIN
00781810473924
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.73 in
Dimension - L Length Overall mm
35 mm
Dimension - Length BB inch
0.60 in
Dimension - Length Overall inch
1.37 in
Dimension - Strip Length inch
0.70 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
6 AWG
Conductor - Copper Flex G Size A
6 AWG
Conductor - Copper Flex G Size A Range
6 AWG
Conductor - Copper Flex G Size B
8 AWG
Conductor - Copper Flex G Size B Range
8 AWG
Conductor - Copper Flex G Tap
8 AWG
Conductor - Copper Flex H Run
6 AWG
Conductor - Copper Flex H Size A
6 AWG
Conductor - Copper Flex H Size A Range
6 AWG
Conductor - Copper Flex H Size B
8 AWG
Conductor - Copper Flex H Size B Range
8 AWG
Conductor - Copper Flex H Tap
8 AWG
Conductor - Copper Flex I Run
6 AWG
Conductor - Copper Flex I Size A
6 AWG
Conductor - Copper Flex I Size A Range
6 AWG
Conductor - Copper Flex I Size B
8 AWG
Conductor - Copper Flex I Size B Range
8 AWG
Conductor - Copper Flex I Tap
8 AWG
Conductor - Copper Flex K Run
6 AWG
Conductor - Copper Flex K Size A
6 AWG
Conductor - Copper Flex K Size A Range
6 AWG
Conductor - Copper Flex K Size B
8 AWG
Conductor - Copper Flex K Size B Range
8 AWG
Conductor - Copper Flex K Tap
8 AWG
Conductor - Copper Flex M Run
6 AWG
Conductor - Copper Flex M Size A
6 AWG
Conductor - Copper Flex M Size A Range
6 AWG
Conductor - Copper Flex M Size B
8 AWG
Conductor - Copper Flex M Size B Range
8 AWG
Conductor - Copper Flex M Tap
8 AWG
Conductor - Copper Solid Size B
6 AWG
Conductor - Copper Str Run Range
6 AWG
Conductor - Copper Str Size
6 AWG-8 AWG
Conductor - Copper Str Size B
8 AWG
Conductor - Copper Str Tap Range
8 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG-8 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG-8 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
STANDARD BARREL KITS
Carton Quantity
25
Pallet Quantity
6000