
Marca: TayMac
ID del Catálogo: RLC075
Catalog Number
RLC075
Conduit Type
Rigid/IMC
EU RoHS Indicator
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
092326211987
Cubic Capacity
7.3 cu.in
Dimensions
5.51 in x 1.56 in x 1.63 in
Height
1.63 in
Length
5.51 in
Trade Size
3/4 in
Weight
0.4 lb
Width
1.56 in
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
2400
Standard Package
5