
Marca: TayMac
ID del Catálogo: RLC050
Catalog Number
RLC050
Conduit Type
Rigid/IMC
EU RoHS Indicator
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
092326211970
Cubic Capacity
4.3 cu.in
Dimensions
4.72 in x 1.34 in x 1.36 in
Height
1.36 in
Length
4.72 in
Trade Size
1/2 in
Weight
0.29 lb
Width
1.34 in
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
3240
Standard Package
5