
Marca: TayMac
ID del Catálogo: RLL100
Catalog Number
RLL100
Conduit Type
Rigid/IMC
EU RoHS Indicator
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
092326213240
Cubic Capacity
12 cu.in
Dimensions
5.92 in x 2.68 in x 1.89 in
Height
1.89 in
Length
5.92 in
Trade Size
1 in
Weight
0.6 lb
Width
2.68 in
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
1080
Standard Package
5