
Marca: TayMac
ID del Catálogo: RLR200
Catalog Number
RLR200
Conduit Type
Rigid/IMC
EU RoHS Indicator
Familia de producto
Conduit Bodies
Fitting Type
Conduit Bodies
Material
Aluminum
Tipo de producto
Conduit Bodies
Type
LR Type Conduit Bodies
UPC
092326213370
Cubic Capacity
71.4 cu.in
Dimensions
10.05 in x 4.27 in x 3.41 in
Height
3.41 in
Length
10.05 in
Trade Size
2 in
Weight
2.25 lb
Width
4.27 in
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
2
Pallet Quantity
256
Standard Package
2