Image of HLDMP Safety Products, PLUGOUT Lockout Device, LOCKOUT Device, Molded Plugs

Safety Products, PLUGOUT Lockout Device, LOCKOUT Device, Molded Plugs

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HLDMP

Twist-Lock® Devices, Accessories, PLUGOUT® Lockout device for 15A and 20A straight blade plugs, Yellow

  • PLUGOUT Lockout Device
  • LOCKOUT Device
  • Molded Plugs

Standard Product

General

Application

Small Molded Plug Size

Catalog Number

HLDMP

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Accessories PLUGOUT® Lockout Devices

Legend

Instructions Molded Into Product

Lock Type

Accepts up to 2 Padlocks (not supplied)

Material

Polypropylene

Operating Temperature

Maximum continuous 60°C and minimum continuous -29 °C

Performance

  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing

Plug Type

All Standard Plugs and Connectors

Series

Accessory

Specifications

  • Cord - 0.64" (16.3) max
  • Housing - UV stabilized polypropylene
  • Number of Padlocks - 2 locks, 5/16" (7.9)
  • Plug Length - 3.70" (94.0) max

Style

For 15 And 20A Straight Blade Plugs

UPC

783585001906

Dimensiones

Dimensions

4.22 in x 3.14 in x 2.57 in

Display Size

Small Molded Plug Size

Height

2.57 in

Length

4.22 in

Plug Dimensions

Min: .79" (20.0), Max: 1.73" (44.0) in

Weight

0.2 lb

Width

3.14 in

Relacionado con el Conductor

Nema Color

Yellow

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Operating Temperature

Maximum continuous 60°C and minimum continuous -29 °C

Performance

  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing

Logística

Carton Quantity

10

Pallet Quantity

1360