Image of GO-8668-120 Serie G - Lámpara piloto - 3W/120V/0.025A
*Imagen representativa
Image of GO-8668-120 Serie G - Lámpara piloto - 3W/120V/0.025A

Serie G - Lámpara piloto - 3W/120V/0.025A

Marca: Killark

ID del Catálogo: GO-8668-120

Serie G - Lámpara de luz piloto - 3W/120V/0.025A.

Lámpara incandescente con casquillo de bayoneta de 120 V para GCS, XCS, FXCS y operador de luz piloto GO.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Slide Base Lamp

Application

For use with G Series custom control panel operators.

Catalog Number

GO-8668-120

EU RoHS Indicator

Familia de producto

Controls

Series

GO Series

Type

Pilot Light Lamp

UPC

783936220840

Dimensiones

Dimensions

5.25 in x 6.75 in x 4.75 in

Gross Weight with Packaging

0.1

Height

4.75 in

Length

5.25 in

Width

6.75 in

Clasificaciones Eléctricas

Amperage Rating

0.025 A

Certificaciones y Cumplimiento

EU RoHS Indicator

Relacionado con la Operación

Action

Slide Base Lamp