

Marca: Burndy
ID de catálogo: UC
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
UC
Color Code
Brown
Construction Material - Main
Stainless Steel
Crimp Force Capacity
12 ton
Die Index
C
Die Type
U Die
Material
Stainless Steel
Product Type
12-Ton
Type
Die
UPC
781810627709
UPC 14 Digit GTIN
00781810627709
Dimension - Width inch
1
Dimension - Width mm
25
Weight
0.45 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only