Stainless Steel Circular Non-Butting U Die, 450 kcmil
Image of U33RT Stainless Steel Circular Non-Butting U Die, 450 kcmil
Image of U33RT Stainless Steel Circular Non-Butting U Die, 450 kcmil

Stainless Steel Circular Non-Butting U Die, 450 kcmil

Marca: Burndy

ID de catálogo: U33RT

Non-Butting U Die, 450 kcmil.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • 450 kcmil CU

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U33RT

Crimp Force Capacity

12 ton

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810007761

UPC 14 Digit GTIN

00781810007761

Dimensions

Weight

0.38 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only