Stainless Steel Nest U Die; 1/0 AWG, Index 43, Use with indenter adapter Y39P3 or Y35P3
Image of UV25L Stainless Steel Nest U Die; 1/0 AWG, Index 43, Use with indenter adapter Y39P3 or Y35P3

Stainless Steel Nest U Die; 1/0 AWG, Index 43, Use with indenter adapter Y39P3 or Y35P3

Marca: Burndy

ID del Catálogo: UV25L

Nest U Die; 1/0 AWG, Index 43, Use Y34PA.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 43
  • Use with Indenter Y34PA

General

Application

Crimping

Application - For Use On

Use with Y34PA Indenter

Catalog Number

UV25L

Crimp Force Capacity

12 ton

Die Index

43

Die Type

U Die

Material

Stainless Steel

Type

Die

UPC

781810007853

UPC 14 Digit GTIN

00781810007853

Dimensiones

Weight

0.3 lb

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

12 ton

Logística

Carton Quantity

1

Package Contents

Die only