Stainless Steel Nest U Die, #2 AWG, Index 41, Use with indenter adapter Y39P3 or Y35P3
Image of UV2L Stainless Steel Nest U Die, #2 AWG, Index 41, Use with indenter adapter Y39P3 or Y35P3
Image of UV2L Stainless Steel Nest U Die, #2 AWG, Index 41, Use with indenter adapter Y39P3 or Y35P3

Stainless Steel Nest U Die, #2 AWG, Index 41, Use with indenter adapter Y39P3 or Y35P3

Marca: Burndy

ID de catálogo: UV2L

Nest U Die, #2 AWG, Index 41, Use Y34PLA.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 41
  • Use with Indenter Y34PLA

General

Application

Crimping

Application - For Use On

Use with Y34PLA Indenter

Catalog Number

UV2L

Crimp Force Capacity

12 ton

Die Index

41

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810007891

UPC 14 Digit GTIN

00781810007891

Dimensions

Weight

0.31 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only