Stainless Steel Twin L Die, Index 75AH
Image of 75AH60 Stainless Steel Twin L Die, Index 75AH
Image of 75AH60 Stainless Steel Twin L Die, Index 75AH

Stainless Steel Twin L Die, Index 75AH

Marca: Burndy

ID de catálogo: 75AH60

L Die, Index 75AH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 75AH

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

75AH60

Crimp Force Capacity

60 ton

Die Index

75AH

Die Type

L Die

Material

Stainless Steel

Tipo de producto

HPS/Fargo Equivalent

Type

Die

UPC

621945436329

UPC 14 Digit GTIN

00621945436329

Dimensiones

Weight

2.43 lb

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

CM

Relacionado con la Fuerza

Crimp Force Capacity

60 ton

Logística

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891