Stainless Steel Twin L Die, Index 76AH
Image of 76AH60 Stainless Steel Twin L Die, Index 76AH
Image of 76AH60 Stainless Steel Twin L Die, Index 76AH

Stainless Steel Twin L Die, Index 76AH

Marca: Burndy

ID del Catálogo: 76AH60

L Die, Index 76AH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 76AH

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

76AH60

Crimp Force Capacity

60 ton

Die Index

76AH

Die Type

L Die

Material

Stainless Steel

Type

Die

UPC

621945436336

UPC 14 Digit GTIN

00621945436336

Dimensiones

Weight

2.36 lb

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

CM

Relacionado con la Fuerza

Crimp Force Capacity

60 ton

Logística

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891