Image of U1CRT1 Stainless Steel U Die, Green, Index 11
Image of U1CRT1 Stainless Steel U Die, Green, Index 11

Stainless Steel U Die, Green, Index 11

Marca: Burndy

ID de catálogo: U1CRT1

U Die, Green, Index 11.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Green
  • Die Index 11

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1CRT1

Color Code

Green

Crimp Force Capacity

12 ton

Die Index

11

Die Type

U Die

Material

Stainless Steel

Tipo de producto

12-Ton

Type

Dies

UPC

781810034682

UPC 14 Digit GTIN

00781810034682

Dimensiones

Weight

0.43 lb

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

12 ton

Logística

Carton Quantity

1

Package Contents

Die only