Image of UD3 Stainless Steel U Die, Index D3

Stainless Steel U Die, Index D3

Marca: Burndy

ID del Catálogo: UD3

U Die, Index D3

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index D3

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UD3

Color Code

Blue

Crimp Force Capacity

12 ton

Die Index

D3

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Dies

UPC

781810627532

UPC 14 Digit GTIN

00781810627532

Dimensiones

Weight

0.45 lb

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

12 ton

Logística

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only