Image of UN Stainless Steel U Die, Index N
Image of UN Stainless Steel U Die, Index N

Stainless Steel U Die, Index N

Marca: Burndy

ID de catálogo: UN

U Die, Index N.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index N

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UN

Color Code

Red

Crimp Force Capacity

12 ton

Die Index

N

Die Type

U Die

Material

Stainless Steel

Tipo de producto

12-Ton

Type

Dies

UPC

781810627495

UPC 14 Digit GTIN

00781810627495

Dimensiones

Weight

0.24 lb

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

12 ton

Logística

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only