Image of U27RT Stainless Steel U Die, Orange, Index 14
Image of U27RT Stainless Steel U Die, Orange, Index 14

Stainless Steel U Die, Orange, Index 14

Marca: Burndy

ID de catálogo: U27RT

U Die, Orange, Index 14.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Orange
  • Die Index 14

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U27RT

Color Code

Orange

Crimp Force Capacity

12 ton

Die Index

14

Die Type

U Die

Material

Stainless Steel

Tipo de producto

12-Ton

Type

Dies

UPC

781810627358

UPC 14 Digit GTIN

00781810627358

Dimensiones

Weight

0.44 lb

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

12 ton

Logística

Carton Quantity

1

Package Contents

Die only