Image of U31RT Stainless Steel U Die, Red, Index 18
Image of U31RT Stainless Steel U Die, Red, Index 18

Stainless Steel U Die, Red, Index 18

Marca: Burndy

ID de catálogo: U31RT

U Die, Red, Index 18.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Red
  • Die Index 18

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U31RT

Color Code

Red

Crimp Force Capacity

12 ton

Die Index

18

Die Type

U Die

Material

Stainless Steel

Tipo de producto

12-Ton

Type

Dies

UPC

781810627396

UPC 14 Digit GTIN

00781810627396

Dimensiones

Weight

0.39 lb

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

12 ton

Logística

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only