Image of U29RT Stainless Steel U Die, Yellow, Index 16

Stainless Steel U Die, Yellow, Index 16

Marca: Burndy

ID del Catálogo: U29RT

U Die, Yellow, Index 16.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Yellow
  • Die Index 16

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U29RT

Color Code

Yellow

Crimp Force Capacity

12 ton

Die Index

16

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Dies

UPC

781810627372

UPC 14 Digit GTIN

00781810627372

Dimensiones

Weight

0.42 lb

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

12 ton

Logística

Carton Quantity

1

Package Contents

Die only