

Marca: Burndy
ID de catálogo: WC
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Catalog Number
WC
Construction Material - Main
Stainless Steel
Crimp Force Capacity
6 ton
Die Index
C
Die Type
W Die
Material
Stainless Steel
Tipo de producto
6-Ton
Type
W-Die for Hydraulic Crimping Tools (set)
UPC
781810440100
UPC 14 Digit GTIN
00781810440100
Altura del paquete
0 in
Ancho del paquete
0 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Weight
0.12 lb
Crimping Ranges
Copper: 8 Sol. - 1/0; Aluminum: 6 Sol. - 1/0; ACSR: 6-1/0
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Carton Quantity
80
Package Contents
Die only
Pallet Quantity
11520