Stainless Steel X Die, Black, Index 13
Image of X26RT Stainless Steel X Die, Black, Index 13
Image of X26RT Stainless Steel X Die, Black, Index 13

Stainless Steel X Die, Black, Index 13

Marca: Burndy

ID de catálogo: X26RT

X Die, Black, Index 13.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Black
  • Die Index 13

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X26RT

Color Code

Black

Crimp Force Capacity

6 ton

Die Index

13

Die Type

X Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810434079

UPC 14 Digit GTIN

00781810434079

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.14 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520