Sujetacables Kellems, sujetacables de lujo, recto macho, .250-.375", 1/2" con malla
Image of 07401006 Sujetacables Kellems, sujetacables de lujo, recto macho, .250-.375", 1/2" con malla
Image of 07401006 Sujetacables Kellems, sujetacables de lujo, recto macho, .250-.375", 1/2" con malla
Image of 07401006 Sujetacables Kellems, sujetacables de lujo, recto macho, .250-.375", 1/2" con malla
Image of 07401006 Sujetacables Kellems, sujetacables de lujo, recto macho, .250-.375", 1/2" con malla

Sujetacables Kellems, sujetacables de lujo, recto macho, .250-.375", 1/2" con malla

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: 07401006

Sujetacables Kellems, sujetacables de lujo, recto macho, .250-.375", 1/2" con malla.

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Stainless steel mesh is corrosion resistant
  • Multiweave grip gives cable arc-of-bend control
  • Endless weave provides easy cable/flexible conduit installation
  • La malla de acero inoxidable es resistente a la corrosión
  • el agarre multitejido permite controlar el arco de curvatura del cable
  • el tejido sin fin facilita la instalación de cables y conductos flexibles.

Standard Product

General

Application

Straight Male- Form 2

Catalog Number

07401006

Color

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

Familia de producto

Deluxe Cord Grips Series

Item Type

Deluxe Cord Grips

Material

Aluminum Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Specifications

  • Body - Aluminum
  • Bushing - Neoprene
  • Nut - Aluminum
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Thread Size

1/2" NPT

Type

Straight Male Thread

UPC

783585321868

Dimensiones

Display Size

1/2" NPT

Thread Size

1/2" NPT

Weight

0.275 lb

Relacionado con el Conductor

Cable Diameter Range

0.250 in-0.375 in

Cable Size

.250"-.375" (.63-.95)

Conductor Range

0.25-0.375 in (.63-.95 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Logística

Carton Quantity

5

Pallet Quantity

1280