1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum
Image of SA2925 1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum
Image of SA2925 1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum

1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: SA2925

Flush Concrete Floor Box Series, 1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum

  • Flush Round Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SA2925

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Finish Type

Aluminum

Item Type

Round Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

2 1/8"

Series

Flush Round - B24 Series

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - 2 1/8"
  • Cover Style - Round

Type

Round Cover

UPC

783585130309

Dimensions

Dimensions

3.87 in x 3.87 in x 0.156 in

Display Size

3.88" Dia

Height

0.156 in

Length

3.87 in

Weight

0.25 lb

Width

3.87 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Number Of Outlets

2 1/8"

Logistics

Carton Quantity

10

Pallet Quantity

6400