Image of CFOFR Tapa
Image of CFOFR Tapa

Tapa

Marca: Burndy

ID de catálogo: CFOFR

Cubierta retardante de llama H Tap, conductor máximo de 2 AWG, longitud máxima del conector de 0,80".

  • Topes de extremo de conector
  • Dedos flexibles
  • Cierres a presión
  • Construcción de una pieza con bisagras

General

Application

Cover

Catalog Number

CFOFR

Color

Negro

Color Code

Brown

Connector Type

H-TAP COVERS BLACK

Familia de producto

COMPRESSION

Fire Resistance

Yes

Insulation

Y

Material

Polycarbonate

Operating Temperature

90 °C

Plated

No

Plating Type

Unplated

Sub Brand

CRIMPIT

Temperature Rating

194

Tipo de producto

RUN/TAP

Trade Name

CRIMPIT™

Type

CF-FR, Flame Retardant

UPC

781810132388

UPC 14 Digit GTIN

00781810132388

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Height inch

1.90 in

Dimension - L Length Overall mm

86 mm

Dimension - Length Overall inch

3.39 in

Dimension - Maximum Conductor Size Accommodated

2 AWG

Dimension - Width inch

1.49 in

Dimensions

3.39 in x 1.49 in x 1.9 in

Height

1.9 in

Length

3.39 in

Longitud del paquete

0 in

Peso del paquete

0 lb

Thickness

0.08 in

Width

1.49 in

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

600 V

Relacionado con el Conductor

Conductor - AL Str Size

2 AWG

Conductor - Copper Str Compact Size

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

#2 AWG

Conductor - Material

COPPER

Conductor - Max Length

0.80 in

Conductor Type

CODE/FLEX

Wire Size

2 AWG

Certificaciones y Cumplimiento

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Relacionado con la Operación

Operating Temperature

90 °C

Temperature Rating

194

Configuración

Connector Type

H-TAP COVERS BLACK

Logística

Carton Quantity

25

Pallet Quantity

3600