Adjustable Mounting Cup with Low Voltage Dividing System
Image of CFBS1R4CUP Adjustable Mounting Cup with Low Voltage Dividing System
Image of CFBS1R4CUP Adjustable Mounting Cup with Low Voltage Dividing System
Image of CFBS1R4CUP Adjustable Mounting Cup with Low Voltage Dividing System
Image of CFBS1R4CUP Adjustable Mounting Cup with Low Voltage Dividing System
Image of CFBS1R4CUP Adjustable Mounting Cup with Low Voltage Dividing System

Adjustable Mounting Cup with Low Voltage Dividing System

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: CFBS1R4CUP

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Adjustable Mounting Cup with Low Voltage Dividing System

  • Required Adjusting Mounting Cup For CFBS1R4xx Series Recessed Flooboxes
  • Purchased Separately
  • Allows for Post Pour Adjustment
  • For Use with CFBS1R4CVR Series Recessed Covers

4" Round Recessed Floor Box Adjustable Mounting Cup

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBS1R4CUP

Color

White

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Material

NonMetallic

Mounting Method

Mounts to Box

Type

4" Round Recessed Floor Box- Required

UPC

783585544694

Dimensions

Length

2.82 in

Weight

0.6 lb

Width

1.75 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

10

Pallet Quantity

640