

Marca: Burndy
ID de catálogo: YA2C
Application
Wire Termination
Catalog Number
YA2C
Color Code
Brown
Connector Type
LONG BARREL
Die Index
10
Familia de producto
COMPRESSION
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Yes
Plating Type
Tin
Sub Brand
HYLUG
Temperature Rating
194
Tipo de producto
Terminal
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810500651
UPC 14 Digit GTIN
00781810500651
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length inch
1.25 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.59 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
58 mm
Dimension - Length Overall inch
2.29 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.42 in
Dimension - Pad Width inch
0.60 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.36 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
LONG BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
25