

Marca: Burndy
ID de catálogo: YA39N
Application
Wire Termination
Catalog Number
YA39N
Color Code
Black
Connector Type
LONG BARREL
Die Index
24
Familia de producto
COMPRESSION
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Yes
Plating Type
Tin
Sub Brand
HYLUG
Tipo de producto
Terminal
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810021248
UPC 14 Digit GTIN
00781810021248
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length fraction
2-7/8 in
Dimension - B Length inch
2.88 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
130 mm
Dimension - Length Overall inch
5.11 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.30 in
Dimension - Pad Width inch
1.91 in
Dimension - Strip Length inch
2-15/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.64 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
6