

Marca: Burndy
ID de catálogo: YAV27L2NTCFX
Application
Wire Termination
Catalog Number
YAV27L2NTCFX
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
14
Familia de producto
COMPRESSION
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Yes
Plating Type
Tin
Tipo de producto
Terminal
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810022344
UPC 14 Digit GTIN
00781810022344
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length inch
1.00 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
115 mm
Dimension - Length Overall inch
4.54 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Pad Width inch
1.03 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.65 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
3/0 AWG
Conductor - Copper DLO Size Range
3/0 AWG
Conductor - Copper Flex G Size
"3/0 AWG"
Conductor - Copper Flex G Size Range
3/0 AWG
Conductor - Copper Flex H Size
"3/0 AWG"
Conductor - Copper Flex H Size Range
3/0 AWG
Conductor - Copper Flex I Size
"3/0 AWG"
Conductor - Copper Flex I Size Range
3/0 AWG
Conductor - Copper Flex K Size
"3/0 AWG"
Conductor - Copper Flex K Size Range
3/0 AWG
Conductor - Copper Flex M Size
"3/0 AWG"
Conductor - Copper Str Compact Size
"3/0 AWG"
Conductor - Copper Str Navy Size
150
Conductor - Copper Str Size
"3/0 AWG"
Conductor - Copper Str Size Range
3/0 AWG
Conductor - CopperWeld Str Size
3/0 Weld
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE/FLEX
Wire Size
3/0 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
50
Pallet Quantity
11100