

Marca: Burndy
ID de catálogo: YAZ4C2TC14E2
Application
Wire Termination
Catalog Number
YAZ4C2TC14E2
Color Code
Gray
Connector Type
LONG BARREL
Die Index
8
Familia de producto
COMPRESSION
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Sub Brand
HYLUG
Tipo de producto
Terminal
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810227640
UPC 14 Digit GTIN
00781810227640
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length fraction
1-1/8 in
Dimension - B Length inch
1.12 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
71 mm
Dimension - Length Overall inch
2.80 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.34 in
Dimension - Pad Width inch
0.50 in
Dimension - Strip Length inch
1-3/16
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.34 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
40 (19) Navy
Conductor - Copper Str Size
4 AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
50