Image of TPD110 Termination Tools, Standard 110 Tool
Descontinuado

Termination Tools, Standard 110 Tool

Marca: Hubbell Premise Wiring

ID del Catálogo: TPD110

Termination Tools, Standard 110 Tool

Standard 110 Tool

Standard Product

General

Application

110 Punch Down Tool with Blade

Catalog Number

TPD110

Construction Material - Main

Various

EU RoHS Indicator

Item Type

Tools

Series

110 Punch Terminaiton

Size

Standard Sized Product

Sub Brand

Cable Accessories

Type

Tools

UPC

662620838878

Dimensiones

Size

Standard Sized Product

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

RoHS Compliant

Logística

Carton Quantity

25