TradeSelect, Dispositivos de Cuchilla Recta, Grado Residencial, Receptáculos, Sencillo, 30A 125/250V, 3-Polos 4-Cables con Conexión a Tierra, 14-30R
Image of RR430F TradeSelect, Dispositivos de Cuchilla Recta, Grado Residencial, Receptáculos, Sencillo, 30A 125/250V, 3-Polos 4-Cables con Conexión a Tierra, 14-30R
Image of RR430F TradeSelect, Dispositivos de Cuchilla Recta, Grado Residencial, Receptáculos, Sencillo, 30A 125/250V, 3-Polos 4-Cables con Conexión a Tierra, 14-30R

TradeSelect, Dispositivos de Cuchilla Recta, Grado Residencial, Receptáculos, Sencillo, 30A 125/250V, 3-Polos 4-Cables con Conexión a Tierra, 14-30R

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: RR430F

tradeSELECT® Straight Blade Residential Grade, Single, 30A 125/250V, 3-Pole 4-Wire Grounding, Flush Mount

  • Sequenced contacts assure protection
  • Catalog number, ratings and certifications molded in face
  • One piece design power and ground contacts

Flush Mount Receptacle

General

Application

Residential Range and Dryer Devices

Catalog Number

RR430F

Color

Negro

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Familia de producto

Heavy Duty

Material - Mounting Hardware

Screw Mounting

Style

Smooth Face

Type

Single Receptacle

UPC

883778100710

Dimensiones

Display Size

Standard Sized Product

Weight

0.35 lb

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

7500 W

Relacionado con el Conductor

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#10 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Nema Rating

14-30R

Logística

Carton Quantity

10

Pallet Quantity

3500