Image of UCK1UL UCK1UL
Image of UCK1UL UCK1UL
play
3D View
play
360 View
+2
Image of UCK1UL UCK1UL

UCK1UL

Marca: Burndy

ID de catálogo: UCK1UL

Diseño de dedos entrelazados que se adaptan a una amplia gama de tamaños de conductores, estañados, fundidos en aleación de cobre de alta calidad y fijados con pernos DURIUM de bronce de silicio, tamaño de la llave: 1/2.

  • Tin-plated cast copper alloy featuring interlocking-finger design
  • Accommodates large range of conductor sizes
  • Clamped with silicon bronze bolts

General

Application

For Use With Aluminum Or Galvanized Steel Strand To Copper Or Copper Bonded Steel Wire, Grounding For The Cable TV Industry

Catalog Number

UCK1UL

Familia de producto

Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps

Installation Torque Recommended in-lb

180 LBS/in

Material

Aluminum

Plated

Yes

Plating Type

Tin

Sub Brand

TAPIT

Tipo de producto

Mechanical

Type

UC-K, Universal

UPC

781810120750

UPC 14 Digit GTIN

00781810120750

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Height fraction

1-7/16 in

Dimension - Height inch

1.4375 in

Dimension - Height mm

36.5 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1 in

Dimension - Width fraction

1-7/16 in

Dimension - Width inch

1.4375 in

Dimension - Width mm

37 mm

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - Copper Solid Size B

6 Sol

Conductor - Copper Str Size B

6 Str

Conductor - Galvanized Steel Str Size Range

1/4 in -5/16 in

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Relacionado con la Fuerza

Installation Torque Recommended in-lb

180 LBS/in

Logística

Carton Quantity

150

Pallet Quantity

1