Image of YS1C YS1C, Cu Compression Splice, Long Barrel, 1 AWG
Image of YS1C YS1C, Cu Compression Splice, Long Barrel, 1 AWG

YS1C, Cu Compression Splice, Long Barrel, 1 AWG

Marca: Burndy

ID de catálogo: YS1C

1 AWG CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, GREEN Color Code, 11 or 375 Die Index

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS1C

Color Code

Green

Connector Type

LONG BARREL

Die Index

11

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS, Long Barrel

UPC

781810506905

UPC 14 Digit GTIN

00781810506905

Dimensions

Dimension - B Length inch

1.34 in

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.07 in

Dimension - Strip Length inch

1-7/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

75 (37) Navy

Conductor - Copper Str Size

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Wire Size

1 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

20