Image of YS6CLBOX Unión por compresión
Image of YS6CLBOX Unión por compresión
play
3D View
play
360 View
+2
Image of YS6CLBOX Unión por compresión

Unión por compresión

Marca: Burndy

ID de catálogo: YS6CLBOX

6 AWG CU, barril estándar, chaflán interno, estañado, UL/CSA, 90°C, hasta 35kV, código de color AZUL, índice de matrices 7 ó 374.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS6CLBOX

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

Familia de producto

COMPRESSION

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Sub Brand

HYLINK

Tipo de producto

Splice

Trade Name

HYLINK™

Type

YS-L, Standard Barrel

UPC

781810555750

UPC 14 Digit GTIN

00781810555750

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Strip Length inch

7/8

Longitud del paquete

0 in

Peso del paquete

0 lb

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - Copper Str Size

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Wire Size

#6 AWG

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuración

Connector Type

STANDARD BARREL

Logística

Carton Quantity

50