

Marca: Burndy
ID de catálogo: YS27A1
Application
Wire Splice
Catalog Number
YS27A1
Color Code
Ruby
Connector Type
DUAL RATED
Die Index
467
Familia de producto
COMPRESSION
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Aluminum
Plated
Yes
Plating Type
Tin
Sub Brand
HYLINK
Temperature Rating
194
Tipo de producto
Splice
Trade Name
HYLINK™
Type
YS-A, Standard Barrel
UPC
781810757208
UPC 14 Digit GTIN
00781810757208
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - B Length fraction
1-5/16 in
Dimension - B Length inch
1.31 in
Dimension - L Length Overall mm
73 mm
Dimension - Length Overall inch
2.88 in
Dimension - Outside Diameter inch
0.76 in
Dimension - Strip Length inch
1-1/2 in
Length
2.88 in
Longitud del paquete
0 in
Outside Diameter
0.76 in
Peso del paquete
0 lb
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - AL Str Size
3/0 AWG
Conductor - AL Str Size Range
3/0 AWG
Conductor - Copper Str Compact Size
3/0
Conductor - Copper Str Size
1000 KCMIL
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE
Wire Size
1000 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
DUAL RATED
Carton Quantity
5