USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A USB Ports, Black
Image of USB15A5BK USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A USB Ports, Black
Image of USB15A5BK USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A USB Ports, Black

USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A USB Ports, Black

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: USB15A5BK

USB Charger Duplex Receptacle, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, 2) 5A USB Ports, Black

USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of USB Chargers, available in Type-C, Combination Type A&C or the legacy Type A, all with a USB high power output of 5 Amp 5 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 Port and 2 Port Charger Outlet feature a USB port door, which when open enables power. When closed, all power is switched OFF. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficient design.

  • High Power 5 Amp, 5 Volt USB Output
  • Two Type A USB Ports
  • Tamper Resistant Commercial Grade Duplex Compatible
  • USB Ports Rated 10,000 Cycles

General

Catalog Number

USB15A5BK

Color

Negro

EU RoHS Indicator

Series

Heavy Duty

Style

Style Line Decorator

Type

Two Type A USB Ports

UPC

883778306921

Dimensiones

Weight

0.4 lb

Clasificaciones Eléctricas

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certificaciones y Cumplimiento

EU RoHS Indicator

Nema Rating

5-15R

Logística

Carton Quantity

10

Pallet Quantity

3500